![](https://cdn2.webdamdb.com/1280_YqgRQm2KuMr8.jpg?1604981206)
Can be used as tee, cross, pull box, junciton box, or blank box. Cover has 1/2'' trade size KO and twistouts for 500 and 700 Series Raceway on each end and sides. Twistouts on ends of box permit running raceway close to interior trim. Base has 1/2'' trade size KOs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776070347 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 2.0 in | ||
Product Depth US | 1.375 in | ||
Product Length US | 4.125 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is there an End cap for Wire Mold 700
Hello,
We do not have a blank end cap for the 700 raceway, but the V57242 utility box is an alternative option.
Thank you,
Date published: 2023-10-04
Bazaarvoice SAP Hybris Integration Version 2.8.1