6000 Internal or External Elbow Fitting
V6012TX
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For making internal or external 45 degree turns in a run of 6000 Series Raceway. Can also be assembled as an inverted 45 degree elbow.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776105551 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Raceway |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1