text.skipToContent text.skipToNavigation

DS4000 Backfeed Coupling Fitting

DS4014A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 162ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Extra long coupling allows attachment to a wall box or to a back feed DS4000 Series Raceway from 1'' or 1 1/4 trade size conduit.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extra long coupling allows attachment to a wall box or to a back feed DS4000 Series Raceway from 1'' or 1 1/4 trade size conduit.

Specifications

General Info
Color Silver
Type Raceway
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776081213
Dimensions
Product Length US 10.0 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;