![](https://cdn2.webdamdb.com/1280_2EE3awNcv01.jpg?1604981504)
Pancake® Overfloor Steel Raceway is ideal for open space wiring of workstations and desk areas in high traffic sites. Both the 1500 and 2600 Series Raceways mount directly to the floor and provide safe load bearing strength for normal office use. Both raceway models offer a full complement of fittings and device boxes for power and communication wiring. Pancake Overfloor Raceway comes unpainted with a paintable galvanized finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Will accommodate commercially available 15A or 20A duplex receptacles. Base has 1/2'' and 3/4'' concentric trade size KOs. Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on all four sides. Two 1500WC Wire Clips included. Side wiring recommended. Gray finish. NOTE: Certified to Canadian Safety Standards. For sale in Canada. When ordering these products, add ''C'' prefix to part number to denote the Canadian version, i.e ''C1546B''.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776048643 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 3.062 in | ||
Product Height US | 1.062 in | ||
Product Length US | 5.062 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1