![](https://cdn2.webdamdb.com/1280_gkwTPeOArtL2.jpg?1611253701)
Wiremold 4047 Series Two-Gang Cover Two Duplex Receptacles Fitting, Ivory
V4047BB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 4000 Series Raceway is the workhorse of surface cable raceway systems. The multiple channel cable raceway can be divided for multi-service applications and is ideal for all applications requiring a large cable capacity dual service steel raceway. Commercial, institutional and industrial applications all benefit from the Wiremold 4000 Series rigid steel construction and durable Ivory ScuffCoat finish. The Wiremold 4000 Series Raceway is also ideal for municipalities that require either all steel construction or prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776040944 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
Type | Raceway |
Dimensions
Product Width US | 4.75 in | ||
Product Weight US | 0.31 lb | ||
Product Volume US | 17.81 cu in | ||
Product Depth US | 0.75 in | ||
Product Height US | 5.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Product Environmental Profile
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1