text.skipToContent text.skipToNavigation

adorne® Evergreen Four-Gang Screwless Wall Plate with Microban®

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$37.00 USD

A refined and enchanting hue that blends perfectly with eclectic and sophisticated decor. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada. 

Number of Gangs 4 Gang
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Product Line Pass & Seymour
Color Evergreen
Finish Matte
UPC Number 785007452136
Country Of Origin Mexico
Construction Plastic
Features Antimicrobial Protection
Wall Plate Type Dimmer/Switch, Outlet
Application Sector Commercial, Residential
Standard ULSTAND
Warranty Type Limited Lifetime Warranty
Type Wall Plate
Dimensions
Product Width US 8.88 in
Product Depth US 0.35 in
Product Height US 5.13 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
cULus Listed  Yes
Technical Information
Thickness 0.07 in
Number of Gangs 4
Indoor/Outdoor Indoor
Mounting Type Screwless
Orientation Vertical

Videos

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this for color for sale yet? I don’t see it at any retailers. 

Asked by: MountainMan
  • y_2024, m_11, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_AWP4GEG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT