adorne® Evergreen One-Gang Screwless Wall Plate with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.00 USD
A refined and enchanting hue that blends perfectly with eclectic and sophisticated decor. Made exclusively for use with designer switches and outlets from the adorne® Collection. This wall plate features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
Product Line | Pass & Seymour | ||
Color | Evergreen | ||
Finish | Matte | ||
UPC Number | 785007452099 | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Features | Antimicrobial Protection | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Commercial, Residential | ||
Standard | ULSTAND | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Wall Plate |
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
ETL Listed | Yes | ||
cULus Listed | Yes |
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Orientation | Vertical |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Product Image
Premium Content
Videos
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this for color for sale yet? I don’t see it at any retailers.
Bazaarvoice SAP Hybris Integration Version 2.8.1