text.skipToContent text.skipToNavigation

15A Heavy Duty Power Indicating Hospital-Grade Receptacle, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Built for the harshest medical environments, Pass and Seymour power indicating receptacles feature two industry-exclusive green LEDs that offer clear visual assurance of power indication at the receptacleeven with critical equipment plugged into the device. The LEDs operate independently from one another to accommodate split-circuit wiring installations. Tamper-resistant protection comes standard with each receptacle to further enhance safety.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Thermoplastic dual mechanism shutter system to help prevent insertion of foreign objects.
  • Exclusive patented feature, circuit label on face allows permanent circuit identification.
  • Extra heavy-duty galavanized steel, one-piece mounting strap with integral ground.
  • One-piece, nickel-plated: brass, triple-wipe power contacts for lasting retention.
  • Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
  • Impact-resistant nylon face and back body.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Two drive screws anchor strap to back body and face.
  • Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
  • External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
  • Auto-ground clip assures positive ground.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • Wire Size: #14 - #10 AWG Copper Conductor Only

Specifications

General Info
Product Line Pass & Seymour
Color Brown
UPC Number 785007041705
Country Of Origin Mexico
Application Sector Hospital Grade
Standard CSA Listed, UL Listed, FSUL
Dimensions
Product Width US 1.625 in
Product Depth US 0.9 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Dielectric Strength Withstands 2000V minimum
Phase Single
Connection Side & Back Wired
Number of Wires 3
Temperature Rating -40° - 60° C
Amperage 15 A
Number of Poles Double Pole
Wire Size 14 - 10 AWG
Voltage 125.0 V
Environmental Conditions UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;