15A Heavy Duty Power Indicating Hospital-Grade Receptacle, Light Almond
TR8200HPILA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Built for the harshest medical environments, Pass and Seymour power indicating receptacles feature two industry-exclusive green LEDs that offer clear visual assurance of power indication at the receptacleeven with critical equipment plugged into the device. The LEDs operate independently from one another to accommodate split-circuit wiring installations. Tamper-resistant protection comes standard with each receptacle to further enhance safety.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic dual mechanism shutter system to help prevent insertion of foreign objects.
- Exclusive patented feature, circuit label on face allows permanent circuit identification.
- Extra heavy-duty galavanized steel, one-piece mounting strap with integral ground.
- One-piece, nickel-plated: brass, triple-wipe power contacts for lasting retention.
- Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
- Impact-resistant nylon face and back body.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Two drive screws anchor strap to back body and face.
- Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Light Almond | ||
UPC Number | 785007041316 | ||
Country Of Origin | Mexico | ||
Application Sector | Hospital Grade | ||
Standard | CSA Listed, UL Listed, FSUL |
Dimensions
Product Width US | 1.625 in | ||
Product Depth US | 0.9 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Phase | Single | ||
Connection | Side & Back Wired | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1