text.skipToContent text.skipToNavigation

250V Tamper-Resistant Heavy Duty Spec Grade Single Receptacle with Back and Side Wire Connections, 15A, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Heavy Duty Spec Grade Single Receptacle, Back and Side Wire, 15A, 250V
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly
  • One-piece brass, triple-wipe power contacts for lasting retention
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring
  • Impact-resistant nylon face and thermoplastic back body
  • Internal screw-pressure-plate back wire capable of accepting 14 to 10 AWG solid or stranded copper or copper-clad wire
  • Terminal compartments isolated from each other for positive conductor containment
  • Tri-drive terminal and mounting screws
  • Auto-ground clip assures positive ground

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Finish Glossy
UPC Number 785007378207
Country Of Origin Mexico
Receptacle Type Single
Number of Receptacles 1
Application Sector Commercial
Standard UL, CSA
Warranty Type 1-Year Limited Warranty
Type Outlet, Tamper-Resistant
Dimensions
Product Width US 1.32 in
Product Depth US 1.093 in
Product Height US 1.38 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  E140596
cULus Listed  Yes
CSA File Number  C22.2 No. 42
Technical Information
Is Tamper-Resistant Yes
Connection Back and/or Side Wire
Amperage 15 A
Wire Size 14 - 10 AWG
Is Weather Resistant No
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 250.0 V
Connection Type Wired
Environmental Conditions Flammability: UL94 V2

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;