250V Tamper-Resistant Heavy Duty Spec Grade Single Receptacle with Back and Side Wire Connections, 15A, White
TR5671W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Heavy Duty Spec Grade Single Receptacle, Back and Side Wire, 15A, 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly
- One-piece brass, triple-wipe power contacts for lasting retention
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring
- Impact-resistant nylon face and thermoplastic back body
- Internal screw-pressure-plate back wire capable of accepting 14 to 10 AWG solid or stranded copper or copper-clad wire
- Terminal compartments isolated from each other for positive conductor containment
- Tri-drive terminal and mounting screws
- Auto-ground clip assures positive ground
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Glossy | ||
UPC Number | 785007378221 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Single | ||
Number of Receptacles | 1 | ||
Application Sector | Commercial | ||
Standard | UL, CSA | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet, Tamper-Resistant |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.093 in | ||
Product Height US | 1.38 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | C22.2 No. 42 |
Technical Information
Is Tamper-Resistant | Yes | ||
Connection | Back and/or Side Wire | ||
Amperage | 15 A | ||
Wire Size | 14 - 10 AWG | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Voltage | 250.0 V | ||
Connection Type | Wired | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1