![](https://resources.legrand.us/1280_6F0etuN6hk41.jpg?1604981613)
![](https://resources.legrand.us/1280_AYUJNuZwLnd3.jpg?1604982174)
Hospital Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Red
2097HGRED
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.07 USD
Hospital-Grade 20A Self-Test Duplex GFCI
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Red | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Commercial, Hospital Grade | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test | ||
Warranty Type | 1-Year Limited Warranty | ||
UPC Number | 785007035971 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 20 A | ||
Indoor/Outdoor | Indoor | ||
Number of Poles | Double Pole |
Resources
Instruction Sheet
Brochure
Specifications
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Why do you still maintain the monthly manual test on this device when it is self testing every 3 seconds and fails safe? The monthly testing requirement is a huge burden for hospitals where an electrician has to go check 500+ devices each month.
The self test feature does not open and close the contacts. To exercise the contacts requires pushing the Test button.
Date published: 2021-04-16
Bazaarvoice SAP Hybris Integration Version 2.8.1