Discontinued - Slide Dimmer, 4 Wire, Fluorescent, Single Pole, Slide-to-OFF, 24VDC, Narrow, White
CD4FBNAW
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Slide Dimmer, Single Pole Slide-to-OFF4 Wire 24VDC. Requires PWP120277 Power Pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 0-10V,: 4 wire, 120V and 277V fluorescent dimming ballasts.
- Field configurable wall plate system.
- Labeling system.
- Adjustable low end output voltage.
- Shipped with protective film.
- Rugged construction.
- Superior ratings with a minimum of derating when ganged.
- Must be used with power pack.:
- Simple to plan the rough-in.
- Available in single pole slide-to-OFF and single pole/3-way preset models.
- Attractive European styling. Eye-catching packaging.
- Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system.
- Blank center plate included.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
UPC Number | 785007013627 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1