![](https://resources.legrand.us/1280_cH7OFuD8i1y3.jpg?1605049892)
![](https://resources.legrand.us/1280_MiadU1WAvCF6.jpg?1604981738)
![](https://resources.legrand.us/1280_U4KmdStxtT10.jpg?1604981729)
![](https://resources.legrand.us/1280_QS5l5ESnob51.jpg?1604981744)
Discontinued - 20A 125V Tamper-Resistant Duplex Receptacle with USB Type C/C Charging Ports, Light Almond
TR20USBCCLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | TR20USBCC6LA | ||
Standard | FEDSPEC | ||
UPC Number | 785007181647 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 20 A | ||
USB Amperage | 3.1 A | ||
USB Power Output | 15 W | ||
Number of USBs | 2 |
Resources
Specifications
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1