Discontinued - Short Strap Spec Grade Single Receptacle, Side Wire, 20A, 250V, Ivory
5858I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Short Strap Spec Grade Single Receptacle, Side Wire, 20amp 250volt, Ivory.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Auto-ground clip assures positive ground.
- Two drive screws anchor strap to back body and face where abrupt removal torque is greatest.
- Heavy-duty, corrosion-resistant zinc-plated steel strap for added strength.
- Backed-out tri-drive steel terminal screws.
- One-piece brass triple-wipe power contacts for lasting retention.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Color | Ivory | ||
Application Sector | Residential/Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498, WC596 | ||
UPC Number | 785007585810 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 16063 |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1