![](https://cdn2.webdamdb.com/1280_IG0VFxhWGZV4.jpg?1604981430)
Discontinued - Trademaster® Decorator Full Hallway Light, Clear
TMHWLCC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NTLFULLW
** This item is DISCONTINUED and has been substituted by NTLFULLWCC6.**TradeMaster Decorator Full Hallway Light, 120vac, Clear
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant face and back body.
- GE Lexan high impact-resistant lens.
- External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
- Ground screw position under the end of the strap minimizes the risk of contact.
- Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
- Sensor automatically turns light ON in the dark.
- Increased light output for better illumination.
- Light sensor for enhanced sensitivity.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | NTLFULLW | ||
Color | Clear | ||
UPC Number | 785007009934 | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 234593 | ||
cULus Listed | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1