50A 250V California Standard Single Receptacle, 3-Pole 4-Wire, Black
CS8369
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Pole 4-Wire 3 Phase 250V Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Standard | UL 498 | ||
UPC Number | 785007836905 |
Dimensions
Product Depth US | 1.08 in | ||
Product Height US | 3.28 in | ||
Product Width US | 1.98 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 68837 |
Technical Information
Amperage | 50 A | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Phase | Three | ||
Wire Size | 18 - 0 AWG |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the middle silver horn for? Got a call from customer yapping about having live parts exposed.
The center pin is for alignment purposes when connecting your devices. I hope this helps! Feel free to reach out to our Technical Support team if you have additional questions.
Date published: 2024-01-30
What is the torque spec for the terminal screws on CS8369?
Hello,
Tighten the terminal screws to 25 inch-pounds torque.
Best Regards,
Technical Support
Date published: 2023-11-30
I need to make an extension cord for this outlet. What male and female plugs would I need to do this? Thank you.
Hello Will, The Connector and Plug part numbers for the 3φ250V California Standard devices are CS8364 and CS8365, respectively. I hope this helps!
Date published: 2023-04-28
Bazaarvoice SAP Hybris Integration Version 2.8.1