Heavy Duty Ground Continuity Monitoring (GCM) Plug, Black and White
L620PGCM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Ground Continuity Monitoring (GCM) Plug, Black and White
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Integral indication of ground continuity and power status. Continuous monitoring enhances personnel safety and adds convenience.
- Dual, bright LED indicators with 360 degrees visibility. Green LEDs indicate proper ground continuity and power status. Red LEDs indicate ground continuity loss or reversed polarity. No LED indicates open hot, open neutral, or hot to ground cross.
- For 250V configurations: Hot to ground cross will be indicated by a green and red LED.
- NEMA configurations always visible for fast identification without disconnecting.
- Exclusive neoprene dust shield on devices seals cable entry. Optional weatherproof boots (sold separately).
- Chemical- and impact-resistant nylon housing features horizontal, easy-grip ribs on back body.
- Exclusive, rugged two-piece cord grip (15 Amp only) accepts a wide range of cord widths. Provides uniform pressure for superior retention of conductors.
- Recessed cord-grip screw reduces screwdriver slippage, improves safety. Quick-thread tri-drive assembly and cord-grip screws come backed-out and ready-to-wire.
- Color-coded terminal screws are backed-out for fast installation.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
Specifications
General Info
| Color | Black | ||
| Type | Plug | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Ground Continuity Monitoring | ||
| Warranty Type | 1-Year | ||
| Standard | UL Listed, FEDSPEC | ||
| UPC Number | 785007265507 |
Dimensions
| Product Length US | 1.75 in | ||
| Product Width US | 1.57 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 146159 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Flanged | No | ||
| Number of Phases | 3 | ||
| Connector Style | Locking | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 250.0 V |
Resources
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6G2O-1423-12-S6 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FB1TRDRN | Pass and Seymour
Tamper-Resistant Floor Box Assembly - 1-Gang for Wood Sub-Floors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT100PG | Cablofil
4'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS3100R4WL | Pass and Seymour
100A Pin & Sleeve Watertight Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C80AM137S5EEM0001M | Ortronics
4 Duplex LC/PC To acclAIM/PC, 50/125 OM4 Multimode, ONFP Plenum, 8 Fiber, Distribution Harness Cable, Aqua
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BZ-50 | Wattstopper
Provides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRNICC12 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$8.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT500PG | Cablofil
20'' wide metal insert placed in the bottom of wire mesh tray to protect cables Pre Galvanized finish for indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CMK30 | Wiremold
Wiremold 30-Inch Flat Screen TV Cord Cover Kit- Wall Mount TV Cable Concealer, CMK30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AJCC | Ortronics
ANTIOXIDANT JOINT COMPOUND
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G-0369-18 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3864 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LBP2 | Wiremold
Aluminum housing and side plates, with a steel base and divider. Accommodates a variety of power outlets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6G-FWPS-30-GE | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
