![](https://cdn2.webdamdb.com/1280_EMtcO7brCu07.jpg?1604981580)
Junior Duty, Flexible Eye. Cable Diameter - 0.250-0.360-inch, Mesh length - 5-inch, Break Strength - 1,700 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007992571 | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 0.25 in | ||
Minimum Cable Range | 0.36 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 1700 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1