![](https://cdn2.webdamdb.com/1280_E1OoPMQuWKJ8.jpg?1604981053)
Medium Duty, Flexible eye. Cable diameter - 1.250-1.490-inch, Mesh Length- 33-inch, Break Strength - 8,100 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Medium-duty pulling grips are ideal for overhead and underground pulling applications that require additional durability at an economical price.
- Medium-duty pulling grips are hand crafted with single weave strands that graduate to a double weave design for added strength and durability.
- Mesh Length: 33
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007993578 | ||
Country Of Origin | Mexico | ||
Construction | Various Types of Pulling, Support and Strain Relief Grips | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Technical Information
Maximum Cable Range | 1.25 in | ||
Minimum Cable Range | 1.49 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Approx. Break Strength: 8100 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1