radiant® Tamper-Resistant Sensitive Appliance 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White
1597TRAPLW
radiant Collection
radiant® Tamper-Resistant Sensitive Appliance 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, White is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$35.99 USD
Specifically designed for use with large and/or stationary appliances like refrigerators, dishwashers and washing machines, this GFCI outlet provides dedicated power and superior ground-fault protection while also limiting the nuisance tripping often caused by variable motor drives. Like all GFCI electrical outlets and plugs from the radiant® Collection, this device self-tests every three seconds for reliable safety and protection you can trust. Meeting the National Electrical Code requirements for ground fault protection in the home, GFCI wall outlets also make it easier to fix trips right where they happen – no more confusion or running to the breaker box.
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Designed for dedicated use with large and/or stationary appliances, this GFCI outlet limits tripping caused from variable-speed drives
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Replaces a traditional outlet easily, in as little as 10 minutes
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Color | White | ||
Type | GFCI, Tamper-Resistant | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant | ||
Warranty Type | 1 Year from Day of Sale | ||
Standard | RoHS, cULus | ||
UPC Number | 785007381412 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | No | ||
Wattage | 1875 W |
Resources
Installation Instructions
Premium Content
Reviews
Rated 5 out of
5
by
Roy from
Appliance rated GFCI
Easy to install. Doesn’t trip with refrigerator downstream. Exactly what I needed.
Date published: 2024-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What specific feature or specification makes this GFCI able to handle the variable speed appliances vs another GFCI?
Thank you for reaching out. Please contact us at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST to discuss the Pass & Seymour Appliance Rated GFCI devices further.
Date published: 2024-03-20
Bazaarvoice SAP Hybris Integration Version 2.8.1