![radiant® 20A Tamper-Resisant Outdoor Self-Test GFCI USB Type-C/C Outlet](https://resources.legrand.us/1280_A0wPRs55s2171U5D.jpg?1623110875)
![radiant® 20A Tamper-Resisant Outdoor Self-Test GFCI USB Type-C/C Outlet](https://resources.legrand.us/1280_MVfNLNEGQLi95EUS.jpg?1623110875)
![radiant® 20A Tamper-Resisant Outdoor Self-Test GFCI USB Type-C/C Outlet](https://resources.legrand.us/1280_w2C5zuOQ0e161cTE.jpg?1623110876)
![radiant® 20A Tamper-Resisant Outdoor Self-Test GFCI USB Type-C/C Outlet](https://resources.legrand.us/1280_Y2BJK73JBE95YLIq.jpg?1623110874)
radiant® Tamper-Resistant Weather-Resistant Duplex Self-Test GFCI with USB Type C/C Outlet, White
2097TRWRUSBCCW
radiant Collection
radiant® Tamper-Resistant Weather-Resistant Duplex Self-Test GFCI with USB Type C/C Outlet, White is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$77.99 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection for use in outdoor spaces, including patios, decks and pool areas. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-C ports for convenient, future-proof charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements
- Protect children using a patented ““invisi-shutter”” system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access. Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Color | White | ||
Type | Duplex, GFCI, Tamper-Resistant, USB, Weather-Resistant | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | GFCI, Self-Test, Tamper-Resistant, USB-Charging, Weather-Resistant | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | FEDSPEC | ||
UPC Number | 785007377965 |
Dimensions
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
USB Amperage | 2.1 A | ||
Indoor/Outdoor | Outdoor | ||
Is Tamper-Resistant | Yes | ||
Is Weather Resistant | Yes | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of USBs | 2 | ||
Wattage | 1875 W |
Resources
Cutsheet
Brochure
Sell Sheet
Premium Content
Reviews
Rated 5 out of
5
by
Ira W from
Ideal product USB-C and GFI combined
Great product for anybody who wants to get rid of all their charging blocks in the kitchen, bathroom, garage, or home office.
Date published: 2022-08-11
Rated 5 out of
5
by
J. Marr from
Radiant® 20A Tamper Resistant Outdoor
Can an outlet be almost perfect! Yes, not having to worry about a charging brick is perfect. The only drawback is the size of the backside. I had to chance a few, not all electrical boxes. Some boxes were large enough but had a million cables inside. Making it impossible to fit the new outlet. I was able to clean up the spaghetti mess with my new favorite connectors called Wago. I would recommend the outlet to family and friends.
Date published: 2022-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is this a waterproof product? or should I need cover? I am thinking to have it as and outdoor
Hello,
This is weather-resistant but not weatherproof, you would need a weatherproof cover and box if installed outdoors.
Date published: 2024-04-05
Bazaarvoice SAP Hybris Integration Version 2.8.1