text.skipToContent text.skipToNavigation

Stainless Steel Strain Relief Cord Grip, 2-in Straight, 1.43-1.56 OD Range

CGSS2001562M Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance. They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain. They are recommended for indoor or outdoor use where subjected to moisture and corrosion in the wiring of pendant stations, processing equipment, hand tools, and power cord sets.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 304 grade Stainless Steel body and mesh construction provides exceptional tensile strength and resists corrosion and impacts
  • Includes an embedded Buna-N O-Ring providing a long-term seal and protection against ingress
  • The combination tightening surface provides a large wrenching area for easy installation
  • Available in straight male fittings from : : to 3: NPT
  • Also available in 316 grade stainless steel, upon request. Minimums may apply

Specifications

General Info
Application Sector Commercial/Industrial
Product Line Pass & Seymour
Country Of Origin United States
Construction Stainless Steel Cord Grip
Standard UL Listed, CSA Listed
UPC Number 785007109269
Technical Information
Maximum Cable Range 1.43 in
Minimum Cable Range 1.56 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;