![support grips service and bus drop](https://cdn2.webdamdb.com/1280_swUFlYoutWS8.jpg?1607555504)
Support Grips Service and Bus Drop
S40
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flexcor Safivety Spring. 40 lb load.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007999440 | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Dimensions
Product Width US | 0.75 in | ||
Product Length US | 8.25 in |
Technical Information
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | 40 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1