![](https://cdn2.webdamdb.com/1280_QKNarT1hpCi4.jpg?1606165832)
![](https://cdn2.webdamdb.com/1280_YCiSn7YJ9Av1.jpg?1604981702)
![](https://cdn2.webdamdb.com/1280_6RpOtuI4WV21.jpg?1604981720)
![](https://cdn2.webdamdb.com/1280_M5PGLM8XOQ77.jpg?1604981742)
20A 125V Tamper-Resistant Duplex Receptacle with USB C/C Fast Charging Ports, Brown
TR20USBCC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
20A 125A Tamper-Resistant Receptacle C/C 6A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007215632 | ||
Country Of Origin | China |
Dimensions
Product Width US | 1.693 in | ||
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in |
Technical Information
USB Amperage | 6 A | ||
Number of USBs | 2 | ||
USB Power Output | 15 W | ||
Amperage | 20 A |
Resources
Supporting Document
Guide Form Specifications
Sell Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1