text.skipToContent text.skipToNavigation

20A 125V Tamper-Resistant Duplex Receptacle with USB C/C Fast Charging Ports, White

TR20USBCC6W Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

20A 125A Tamper-Resistant Receptacle C/C 6A
Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007215700
Country Of Origin China
Dimensions
Product Width US 1.693 in
Product Depth US 1.425 in
Product Height US 2.677 in
Technical Information
USB Amperage 6 A
Number of USBs 2
USB Power Output 15 W
Amperage 20 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;