text.skipToContent text.skipToNavigation

Commercial Occupancy Sensor, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wall Mount Occupancy Sensor
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Detection Signature Analysis provides high immunity to RFI and EMI.
  • Compact, decorator design replaces existing wall switch.
  • Integrated light level sensor works from 10 to 150 footcandles.
  • Compatible with all electronic and magnetic ballasts, PL lamp ballasts, compact fluorescent.
  • Adjustable time delay of 30 seconds to 30 minutes.
  • Dual 120/277VAC operation.
  • 30% to 60% energy savings.
  • Positive detection indicator.
  • No minimum load requirement.
  • Adjustable sensitivity from 20% to 100%.
  • Patented voltage drop protection.
  • Patented Zero Crossing Circuitry.
  • 180 degree coverage of up to 900 sq. ft.
  • cULus listed.
  • 5-year warranty.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part NumberĀ  WSP250GRY
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus ListedĀ  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how do you program the wsp 200?

Asked by: burt brazill
Hello Burt, Please contact Pass & Seymour Technical Support for further assistance with programming the WSP-200 sensor. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2023-04-18
  • y_2024, m_7, d_21, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WSP200GRY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT