Commercial Occupancy Sensor, White
WSP200W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wall Mount Occupancy Sensor
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Analysis provides high immunity to RFI and EMI.
- Compact, decorator design replaces existing wall switch.
- Integrated light level sensor works from 10 to 150 footcandles.
- Compatible with all electronic and magnetic ballasts, PL lamp ballasts, compact fluorescent.
- Adjustable time delay of 30 seconds to 30 minutes.
- Dual 120/277VAC operation.
- 30% to 60% energy savings.
- Positive detection indicator.
- No minimum load requirement.
- Adjustable sensitivity from 20% to 100%.
- Patented voltage drop protection.
- Patented Zero Crossing Circuitry.
- 180 degree coverage of up to 900 sq. ft.
- cULus listed.
- 5-year warranty.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | WSP250W | ||
UPC Number | 785007236224 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will the WSP200 work with LED light tubes?
The WSP200 is designed to work with 120/277V fixtures. As long as the LED fixture is 120/277V, it should be compatible.
Date published: 2025-01-13
how do you program the wsp 200?
Hello Burt,
Please contact Pass & Seymour Technical Support for further assistance with programming the WSP-200 sensor.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-04-18
Bazaarvoice SAP Hybris Integration Version 2.8.1