Wattstopper® PIR Wall Switch Occupancy Sensor, 800W at 120V/1200W at 277V, White
WS250W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WS-250 Passive Infrared (PIR) Wall Switch Sensor turns lighting on and off based on occupancy and ambient light level.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
UPC Number | 754182923069 |
Dimensions
Product Depth US | 11.55 in | ||
Product Height US | 2.6 in | ||
Product Width US | 1.7 in |
Technical Information
Seismic Tested | No | ||
Indoor/Outdoor | Indoor | ||
Sensor Type | Occupancy | ||
Voltage | 120/277 V | ||
Wattage | 1200 W | ||
Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1