


adorne® Coffee 1-Gang+ Screwless Wall Plate
AWC1G3COF4
adorne Collection
adorne® Coffee 3-Gang Screwless Wall Plate is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$46.43 USD
Blending warmth and charm, a delicious finish for “farmhouse chic” or “classic country” kitchens. A 1-Gang+ Wall Plate, it is perfectly sized to fit one plus-sized adorne device, one standard-sized adorne device with one half-sized adorne device, or up to three half-sized adorne designer switches or outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Color | Coffee | ||
Type | Wall Plate | ||
Finish | Satin | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Wall Plate Size | Plus | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty | ||
Device Front Face Size | Plus-Size | ||
UPC Number | 785007261615 |
Dimensions
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in | ||
Product Width US | 3.45 in |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Number of Gangs | 1 | ||
Orientation | Vertical | ||
Thickness | 0.35 in |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Rated 5 out of
5
by
Bespoke Design Studio from
Attractive as usual
Great products from the Adorne range as usual. While trying to hide wall plates is not particularly successful Adorne turns them into an attractive feature instead .
Date published: 2023-04-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35