text.skipToContent text.skipToNavigation

adorne® Coffee 3-Gang Screwless Wall Plate

adorne® Coffee 3-Gang Screwless Wall Plate is rated 5.0 out of 5 by 2.
  • y_2025, m_3, d_8, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_AWC3GCOF4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT

$106.28 USD

Blending warmth and charm, a delicious finish for “farmhouse chic” or “classic country” kitchens. A 1-Gang+ Wall Plate, it is perfectly sized to fit one plus-sized adorne device, one standard-sized adorne device with one half-sized adorne device, or up to three half-sized adorne designer switches or outlets.
Number of Gangs 3 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Color Coffee
Type Wall Plate
Finish Satin
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
UPC Number 785007261646
Dimensions
Product Depth US 0.35 in
Product Height US 5.13 in
Product Width US 7.06 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 3
Orientation Vertical
Thickness 0.35 in

Reviews

Rated 5 out of 5 by from Attractive as usual Great products from the Adorne range as usual. While trying to hide wall plates is not particularly successful Adorne turns them into an attractive feature instead .
Date published: 2023-04-25
  • y_2025, m_3, d_8, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_AWC3GCOF4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...