![adorne golden sands screwless wall plate on blue living room wall](https://cdn2.webdamdb.com/1280_QEro9UgWI55.jpg?1617818714)
![Wallplate](https://cdn2.webdamdb.com/1280_Mc6tAulbs5A31A3P.png?1636477771)
![adorne golden sands screwless wall plate on blue living room wall](https://cdn2.webdamdb.com/1280_Q2cDfcJG4ip8.jpg?1617818756)
![](https://cdn2.webdamdb.com/1280_U4baBrCnmGl9.jpg?1604981891)
adorne® Golden Sands 1-Gang+ Screwless Wall Plate
AWP1G3GS4
adorne Collection
adorne Golden Sands Three-Gang Screwless Wall Plate is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$10.78 USD
Subtly luxurious thanks to a light, neutral finish enhanced by elegant gold flecks. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Golden Sands | ||
UPC Number | 785007270365 | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Warranty Type | Limited Lifetime Warranty |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 1 | ||
Mounting Type | Screwless | ||
Connection Type | Screwless |
Resources
Cutsheet
Customer CAD PDF
Supporting Document
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
Dee from
Beautiful shade of gold/yellow
It is a beautiful color. A soft shade of yellow gold. I plan to use in my kitchen as soon as it is completed.
Date published: 2023-02-07
Rated 5 out of
5
by
Richtangee from
Function
Love it. I like the color and function of the product. I plan to put them in every room of my house.
Date published: 2022-12-26
Rated 5 out of
5
by
Richtangee from
Functionality and Esthetics
I have ordered several outlets and the color is spot on. They also look beautiful and function well.
Date published: 2022-12-26
Rated 5 out of
5
by
Jim V from
Le Grand continues to upgrade their color options
I was searching for a replacement for a discontinued color Adorne Wallplate. I found the color Golden Sands was a very good substitute. The Golden Sands was more tan/brown than the more yellow Honey colored it was replacing.
Date published: 2020-12-19
Rated 3 out of
5
by
Bge905 from
Big and sticks out
Hard to tell in the photos of the product, but this outlet and cover are bigger than the standard outlet cover plate size and does not sit flush to the wall like a typical outlet.
Date published: 2020-08-31
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1531W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$11.10