






adorne® 15W USB Outlet, Type A/C, Graphite
Bazaarvoice SAP Hybris Integration Version 2.8.1
$77.00 USD
Charge phones, tablets and more up to 40% faster, with USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- Replaces a traditional outlet easily, in as little as 10 minutes.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Color | Graphite | ||
Type | Outlet | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 0 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | yes | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
UPC Number | 785007262391 |
Product Depth US | 1.7 in | ||
Product Height US | 2.65 in | ||
Product Width US | 1.77 in |
Connection | USB Type A/C | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 15 W | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this outlet be installed on a 15A circuit?
Will this module support the Apple Lightning cable?
Can I install this on a 20 AMP circuit?
If you are only using one charging port, do you get 6 amps of power/30 watts? Or is it only 15 watts max per charging port?
The Amps are listed for this product, but what is the wattage output?
Bazaarvoice SAP Hybris Integration Version 2.8.1