Antioxidant Joint Compound compound used to improve electrical conductivity and enhance the integrity of the connection. Available for aluminum or cooper, 1/2 oz., package of 12 or 8oz.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
UPC Number | 662875665601 |
Dimensions
Product Depth US | 2.75 in | ||
Product Height US | 10.0 in | ||
Product Width US | 2.75 in |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1