Lever Lock Kit for Vertical Wall-Mount Cabinet Front Door - 36 in Split
VWMFDLL-36S
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ideal for small devices and computers that do not rack mount. Equipment can mount directly to the patented lever lock panel on the front door of the wall-mount cabinet. This works in conjunction with the rail systems to provide added functionality. Used on the 36'' tall split door version only.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Enclosure | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875010593 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 36.0 in | ||
Product Width US | 14.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Mounting | Vertical |
Resources
Cutsheet
Submittal Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1