PIR Ceiling Occupancy Sensor 50 linear sq. ft. 24 VDC
CX-105-4
Wattstopper
PIR Ceiling Occupancy Sensor 2000 sq. ft. 24 VDC is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Footprint
50 linear ft
- 50 linear ft
- 90 linear ft
- 120 linear ft
- 2000 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns lights on and off based on occupancy
- User-adjustable time delay and sensitivity
- ASIC technology reduces components and provides greater reliability
- Choice of four coverage patterns
- Built-in light level sensor
- Isolated relay for use with HVAC or other control systems
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182911424 | ||
Country Of Origin | China | ||
Product Series | CX-100 | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Installation Location | Ceiling, Wall | ||
Included | J-Box Cover Plate, Sensor Mask, Swivel Bracket | ||
Application Sector | Commercial | ||
Standard | UL, cUL, ISO 9002 | ||
Warranty Type | 5-Year | ||
Type | Sensor |
Dimensions
Product Width US | 3.4 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 75.7 cu in | ||
Product Depth US | 3.1 in | ||
Product Height US | 4.25 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security  | Yes | This product is ioXt certified |
Technical Information
Has Battery | No | ||
Number of Connections | 8 | ||
Sensor Type | Occupancy | ||
Sensor Mounting Height | 30 ft | ||
Sensor Technology | Passive Infrared (PIR) | ||
Indicator | LED Light | ||
Input Voltage | 24 VDC/VAC | ||
Line Frequency | 60 Hz | ||
Sensor Coverage | 50 ft | ||
Mounting Type | Industrial Bracket, J-Box, Surface, Swivel Bracket | ||
On Function | Auto On | ||
Current Draw | 8 mA | ||
Sensing Range | 6 x 50 ft | ||
Wire Connection Type | Flying Leads |
Resources
Installation Instructions
CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
png
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
pdf
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dwg
57-039-10 - MB-1 Mounting Information using CX-Series Sensors
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CX-100
dxf
CX-100
png
CX-100
dwg
CX-100-1
dwg
CX-100-1
dxf
CX-100-1
png
CX-100-1cp - CX-100-1 Coverage Pattern
png
CX-100-1cp - CX-100-1 Coverage Pattern
dxf
CX-100-1cp - CX-100-1 Coverage Pattern
dwg
CX-100-3
dwg
CX-100-3
dxf
CX-100-3
png
CX-100-3cp - CX-100-3 Coverage Pattern
png
CX-100-3cp - CX-100-3 Coverage Pattern
dwg
CX-100-3cp - CX-100-3 Coverage Pattern
dxf
CX-100-4
dwg
CX-100-4
dxf
CX-100-4
png
CX-100-4cp - CX-100-4 Coverage Pattern
dxf
CX-100-4cp - CX-100-4 Coverage Pattern
dwg
CX-100-4cp - CX-100-4 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dwg
CX-100cp - CX-100 Coverage Pattern
png
CX-100cp - CX-100 Coverage Pattern
dxf
CX-105
png
CX-105
dxf
CX-105
dwg
CX-105-1
dwg
CX-105-1
dxf
CX-105-1
png
CX-105-3
dwg
CX-105-3
png
CX-105-3
dxf
CX-105-4
png
CX-105-4
dwg
CX-105-4
dxf
View More
User Guides
Case Studies
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Rated 5 out of
5
by
Marquis035 from
Fan for life!!!
Quick delivery and simple installation. A quality product..I have many other Legrand products in my home and am very happy with the look and color options.
Date published: 2024-11-14
Rated 5 out of
5
by
Norm Cabral from
CABLOFIL COVER CVN CVN300PG
Is the CABLOFIL COVER CVN CVN300PG designed to be vertically mounted?
Date published: 2024-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?
Hello,
It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Date published: 2024-11-04
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-10-24
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF.
If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Date published: 2024-03-28
What is the IP rating of DT-#100 series?
We do not have a DT-100 sensor, if your question concerns the DT-305, this device is specified for indoor use only and does not have an IP rating.
Date published: 2024-01-31
I have CI-305 sensors in an office space. The lights in this office space go out every 30 minutes (assuming that no one moves from their desks in that time). Is there an option to change the timer from 30 minutes to a longer period of time?
Hello,
The CI-305 will have the following time delay settings - Time Delay Adjustment 30 seconds to 30 minutes.
Best Regards,
Technical Support
Date published: 2023-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1