text.skipToContent text.skipToNavigation

DO NOT USE D-Link® DEM-311GT Compatible 1000Base-SX SFP (mini-GBIC) Transceiver Module

DEM-311GT-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color
OEM Compatible
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC ports designed for use with Multimode Fiber
  • Supports up to 550 meters of cabling
  • SFP transceiver module
  • 850nm wavelength signaling

Specifications

General Info
Color Silver
Application Sector Commercial/Industrial
Product Line Legrand
Country Of Origin United States
UPC Number 757120669197
Buy American Act Compliance
TAA Compliant Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;