24-FIBER OM4+ M4 CASSETTE WITH 24 LC QUAD ADAPTERS TO 2 MPO M- TIER 2- METHOD B- FAR END
M4LCQ24-50EC2B1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium M4 pre-terminated cassettes with method B provide rapid deployment and have a flipped polarity inside the modules, which use key-up to key-up MPO adapters and allows for straight through patching. The rugged metal housing offers additional durability and includes a built-in internal bend limiting feature to assure optimum optical performance.
Fiber Type
Single-Mode Single Fiber Splice Cassette
- Multi-Mode OM4
- Single-Mode Ribbon Fiber Splice Cassette
- Single-Mode Single Fiber Splice Cassette
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | China | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875001300 |
Dimensions
Product Depth US | 4.77 in | ||
Product Height US | 1.14 in | ||
Product Width US | 3.45 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1