Infinium M4 Cassette 6 LC Quad Adapters to MPO FTYPE A - Tier 3
M4LCQ24-50EA3A1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cassette, M4, LC Quad, 1U, 50 LOMF, T3, 24F, 2MTP(M)
Fiber Type
Single-Mode Ribbon Fiber Splice Cassette
- Multi-Mode OM4
- Single-Mode Ribbon Fiber Splice Cassette
- Single-Mode Single Fiber Splice Cassette
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cassette | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Standard | TIA-568-C.3 | ||
UPC Number | 662875805397 |
Dimensions
Product Depth US | 4.77 in | ||
Product Height US | 1.14 in | ||
Product Width US | 3.45 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1