Dell 407-10439 Compatible 10/100/1000Base-TX SFP Transceiver (Copper, 100m, RJ-45, Non-DDM, C-Temp)
407-10439-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dell 407-10439 Compatible 10/100/1000Base-TX SFP Transceiver (Copper, 100m, RJ-45, Non-DDM, C-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Type | Transceiver | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Auto-Sensing, Hot Swapable | ||
| Warranty Type | Lifetime | ||
| Standard | IEEE 802.3ab;IEEE 802.3u;IEEE 802.3 | ||
| OEM Manufacturer | Dell |
Dimensions
| Product Depth US | 80.77 mm | ||
| Product Height US | 13.97 mm | ||
| Product Width US | 13.66 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 100 m | ||
| Connector Type | RJ-45 | ||
| Data Transfer Rate | 1.25 Gbps | ||
| Form Factor | SFP-T | ||
| Media Type | Copper | ||
| Operating Temperature | -40°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -40 °C | ||
| Protocol | Ethernet |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
94315W | Pass and Seymour
Rotary Dual Fan Speed/Dimmer Control
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WH2011 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
APR-3 | Cablofil
FASPower branch circuit wiring products dramatically reduce labor and increase productivity on the jobsite
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5A-0606-99-S6 | Cablofil
PW dividers provide code compliant means for cable separation in all ladder solid or vented bottom trays
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHDH163PBCCCV4 | radiant Collection
Virtually eliminates fan motor ““hum" for quiet fan speed control
$52.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACPDXXSM2 | Wattstopper
The DIN Rail mounted Low-Voltage Output Station (LVOS) is used for the control and automation of LED and Fluorescent lighting loads requiring either 0-10V or pulse width modulation (PWM) for dimming control.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACHDMIM1 | adorne Collection
Keystone insert.
$30.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1920R | Pass and Seymour
20A NEMA L1920 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPCTCBKTR-NA | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DST2 | Wiremold
Double sided tape for the Uniduct system.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C10105P-AAP-6A | Wiremold
Functionality, flexibility, accessibility, and capacity for raised floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFRB-8 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALA4800B-10 | Wiremold
Wiremold ALA4800 Series Dual Compartment Raceway Annodized Aluminum Base
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUW | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$67.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$15.75
