Discontinued - P4300 Professional Series Player, SUB NVP5100NA
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NVP5100NA
With a back-lit touch screen for configuration, system status, and the ability to show zone names, the P4300 Professional Series Player (NV-P4300-XX) is the latest generation of Nuvo Players. Providing 110 Watts of power per zone, this single rack-mount unit delivers high fidelity audio to three independent zones. Your music is always in hand with built-in access to streaming services and the ability to play content from networked computers and your iOS and Android devices.
Super efficient Class D amplifiers provide the best quality audio the Player Portfolio has had to date and P4300 has side mounted heat sinks and no fans to allow convenient, single-space rack mounting. Power output remains consistent and can be set to 4, 6 or 8 ohm within the app during setup. All line inputs and line outputs use a combination 3.5mm analog/Toslink connection.
Check out the Player Portfolio mobile app.
Outside North America? Use -EU, -UK or -AU when ordering.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3.5mm combination analog/TOSLINK jacks for line inputs and outputs
- A single rack-mount unit delivers high fidelity audio to three independent zones
- Backlit touchscreen supports easy setup with visible system status, zone names, and more
- Built-in access to streaming services- Spotify, iHeartRadio, TuneIn, Napster, Deezer and SiriusXM
- Easily play music from networked drives, mobile devices or computers
- Efficient Class D amplifiers with 110 watts per zone at 8, 6 or 4 ohms
- Side mounted heat sinks and no fans for convenient single-space rack mounting
Specifications
Color | Black | ||
Application Sector | Residential | ||
Product Line | Nuvo | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | NVP5100NA | ||
Standard | cTUVus, CE-LVD, FCC CFR Title 47 Part 15 Subpart B, ICES-003, CISPR13, 55020, C-TICK, AS/NZS CISPR13 | ||
UPC Number | 701963859529 |
Product Environmental Profile | Yes |
Resources
Cutsheet
Brochure
Supporting Document
Product Environmental Profile
User Guides
Software Downloads
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can't play my iTunes playlist. I know about the licensing issues with Apple on this model, and would have to upgrade. Do you have a trade-in program since I spent 5k between P4300s and now they're bricks?
When I turn on my device, the display stays full white. It had been configured before, so I can use it. Is this a problem with the display or it could be another problem like software or anything like that?
I have two (2) Nuvo P4300 (15.0) running OS 2020.2.2, pushing sound to 6 total zones, and want to be able to play my iTunes playlist on any/all of the speakers. How do I set it up?
I am sizing a generator - how many amps does a Nuvo 4300 draw?
There are 2 zones that are not showing and there are no network details (IP), 1 zone called bureau works and I can play music on this zone. How can i add these zones back to my app? Through adding network details? How can I do this?
HOW TO RESET NV-P4300 TO FACTORY SITTING
Bazaarvoice SAP Hybris Integration Version 2.8.1