The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Width
13.789 in
- 10.78 in
- 12.397 in
- 13.174 in
- 13.572 in
- 13.789 in
- 14.366 in
- 16.174 in
- 16.689 in
- 16.789 in
- 16.979 in
- 17.004 in
- 17.472 in
- 18.95 in
- 18.397 in
- 19.174 in
- 19.689 in
- 20.004 in
- 20.085 in
- 21.901 in
- 22.689 in
- 22.789 in
- 23.191 in
- 23.204 in
- 24.397 in
- 24.901 in
- 25.174 in
- 26.004 in
- 27.95 in
- 27.901 in
- 28.218 in
- 28.689 in
- 28.789 in
- 29.402 in
- 29.952 in
- 30.397 in
- 31.174 in
- 32.204 in
- 33.95 in
- 33.901 in
- 34.689 in
- 34.789 in
- 35.614 in
- 36.107 in
- 36.397 in
- 36.901 in
- 37.174 in
- 38.204 in
- 39.95 in
- 39.901 in
- 40.689 in
- 40.829 in
- 42.318 in
- 42.437 in
- 43.207 in
- 45.95 in
- 45.901 in
- 46.721 in
- 48.901 in
- 50.236 in
- 51.901 in
- 51.973 in
- 57.901 in
- 63.901 in
- 69.901 in
- 75.901 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Covers, Horizontal Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388209299 |
Dimensions
| Product Depth US | 16.549 in | ||
| Product Height US | 0.5 in | ||
| Product Volume US | 0.066 cu ft | ||
| Product Width US | 13.789 in | ||
| Product Weight US | 0.625 lb | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJS6A25 | Ortronics
CLARITY CAT6 SHIELDED HIGH DENSITY JACK, T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
T-0393-40-S6 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042WENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
407-BBSL-A | Approved Networks
Dell 407-BBSL Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP20CCV2 | Pass and Seymour
Plug-in option for dimming control of table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP113W | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADSM703HM2 | adorne Collection
Sleek dimmer with manual and automatic control.
$89.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3301WH | On-Q
1-Gang, 1-Port Oversized Wall Plate
$2.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UBK | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPBTCAL | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZBC1/2EZ | Cablofil
Beam clamp attaches 1/2 inch threaded rod directly to I beam Electro zinc indoor use
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSD4FBL3PGRY | Pass and Seymour
TradeMaster® 3-Way TradeMaster® Toggle Slide Dimmer with Preset
$66.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RF26352CDI | Pass and Seymour
Wireless control of Plug Load via RF communication and integral relay.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420C7WR | Pass and Seymour
20A Pin & Sleeve Watertight Replacement Plug Body
