Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Electroplated Zinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| Standard | UL Classified | ||
| UPC Number | 800388012592 |
Dimensions
| Product Depth US | 8.0 in | ||
| Product Height US | 1.5 in | ||
| Product Volume US | 0.038 cu ft | ||
| Product Width US | 5.5 in | ||
| Product Weight US | 3.76 lb |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5748WH | Wiremold
Wiremold 500/700 Series Single-Gang Switch and Receptacle Box Fitting in White
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2EVSE40ACP1450 | Pass and Seymour
Plug-in Level 2 EV Charger for homes. 40A, for indoor or outdoor use.
$627.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5791 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCSAL2GUR1-SV | Wiremold
Bring lighting-enhanced power and charging seamlessly into any landscape.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PW | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$31.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597NTLTRWCCD4 | radiant Collection
Add a little light where you need it, with a combination 15A GFCI outlet and built-in night light.
$34.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
THRDPT | Cablofil
Plastic threaded rod protector can be used with any size of threaded rod
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWC826USBWCCV2 | radiant Collection
In-wall charging station with Qi wireless charging, plus an outlet with built-in USB connection.
$97.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7413G | Pass and Seymour
Industrial Extra Heavy-Duty Spec Grade Receptacles, Back and Side-Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$63.59
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP6GWH1 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$36.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4000B-10 | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-90VO12-24 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
670IG | Pass and Seymour
Single Pole, Double Combination Switch, 20As, 120/277 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
