Large Reduction Splice Kit-Painted
ED1100RSKITPE
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Splicing | ||
| Material | Carbon Steel | ||
| Finish | Painted | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388469167 |
Dimensions
| Product Depth US | 43.407 in | ||
| Product Height US | 2.55 in | ||
| Product Volume US | 0.078 cu ft | ||
| Product Width US | 1.22 in | ||
| Product Weight US | 0.22 lb |
Trade Programs
| BAA | Yes |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF54/300EZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5733 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V24DWNR | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8CREST | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
POPUP-BK | Wiremold
Pop Up Tower with 2 TR Receptacles, 1 USB-A, and 1 USB-C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4230 | Wiremold
Highly flexible duct system to meet varying project demands.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM48TC | Wiremold
Plugmold Tough Power Strip with Diamond Plate Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SFF-30HB36-18 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4220 | On-Q
42-in Screw-On Cover to protect enclosures
$105.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047JX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP348301 | On-Q
Gold Banana Plugs, Red/Black Pair
$8.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-WS-ZC6-ZB-GR | Wattstopper
3 Zone Wireless Wallstation

