3-Hour Fire Classified 6" Recessed Prewired Surface Style Poke-Thru Assembly
6ATC2PSN3H
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 6'' Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 3 Gangs of capacity, you will be able to configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and multiple powder-coated finishes designed to match any space. Evolution Series 6'' Poke-Thru devices are the perfect fit for kiosks, meeting rooms, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture. For carpet, tile, wood and laminate concrete floor coverings.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
- Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
- Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
- Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes: (BK) black, (GY) gray, (BZ) bronze, (AA) brushed aluminum, (SB) satin brass and (SN) satin nickel to seamlessly match your environment.
- Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
- Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- Plug load control up to 30 feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
- 3 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 3 hours.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
Specifications
General Info
| Color | Nickel | ||
| Type | Poke-Thru | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | Recessed | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564103561 |
Dimensions
| Product Weight US | 10.47 lb | ||
| Core Hole Size | 6 in | ||
| Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Service Capacity | Dual | ||
| Fire Rating | 3 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Is Pre-Wired | Yes |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am selecting a 6AT poke through floor box that is 3-hr fire-rated. What is the maximum conduit size the floor box can be connected to?
Hello,
Maximum conduit size is 2" for the Evolution 6" poke thru.
Date published: 2025-04-29
Hello, Your 6AT poke thru floor box says its fire rated up to 3 hours. However, the only UL listing I was able to locate, states its only listed for up to 2 hours. FYI, the UL document is CEYY.R8209 which is dated 2-3-2015. Is there an updated listing?
Hello,
All 6AT poke thrus have a 2 hour fire rating except for the models that have 3H at the end of the part number indicating a 3 hour rating. We do have an updated UL listing. Please e-mail Technical Support at technical.support@legrand.us and we will reply back with the updated listing.
Date published: 2025-10-13
Hi How does the poke thru maintain fire rating without all the housing compartment being used. Does the 2 foam pieces expand on the bottom of poke thru compartments?
Hello Sean,
A portion of the body is constructed of intumescent material which is the material that helps maintain the floors fire rating. In addition, each bottom housing assembly also contains intumescent material.
Any unused compartments of the poke thru should have a blank device plate installed.
Date published: 2025-10-13
how many data jacks can be stuffed in one of these poke thrus? Tech, series II, or keystone?
Good afternoon,
The center compartment of the 6ATC2PBK3H poke thru is capable of accepting up to (8) jacks total. Using one of the plates we include with the poke thru, the following jacks can be installed; Ortronics Tech Choice, Ortronics Tracjack, Ortronics Series II, Commscope or standard keystone style jacks from most manufacturers.
For any additional questions please feel free to contact us direct at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support.
Thank you for your interest in Legrand products!
Date published: 2021-08-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPLCTCNKTR | Wiremold
For use with RFBA6R & RFBA10R
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
62100001 | Ortronics
Ortronics (MMO) Multimedia Outlet holds up to four MMO connector side panels. The housing offers internal cable management and adhesive designation labels. The MMO housing is supplied with three blank panels (two with two cable access breakouts and one with a single cable access breakout). The MMO is supplied with screws to attach to recessed wall boxes and wood screws
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4A-0012-99-S6 | Cablofil
PW dividers provide code compliant means for cable separation in all ladder solid or vented bottom trays
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$12.41
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ6A-88 | Ortronics
ClarityTracJack, (TJ), T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HS-WP-B | Wattstopper
The HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
10ATCPBZ | Wiremold
Wide open capability for wide open spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J625-00 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS15AC1W | Pass and Seymour
Commercial Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$63.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7G-FWPS-18-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C120E-P | Wattstopper
WattStopper has several power packs and power supplies that fill the needs of a variety of special applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
670IG | Pass and Seymour
Single Pole, Double Combination Switch, 20As, 120/277 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNACB40W1 | adorne Collection
Battery-operated, provides easy control of up to 4 user-configurable scenes
$77.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AB225KITPG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available





