Discontinued - AL20IG506 Aluminum Plugmold® Multioutlet Strip
AL20IG506
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
- Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
- Full range of fittings. Provides a complete wiring solution.
- Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
- Choice of standard 6'', 12'' and 18'' or custom receptacle spacings. Provides flexibility of outlet locations.
- Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Replaced by Part Number | AL20IG506 | ||
Number of Receptacles | 10 | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC. | ||
UPC Number | 786776044287 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1