text.skipToContent text.skipToNavigation

Wattstopper PLUS DALI-2 LS PD O CI Sensor, 12 m²

DALI-2SEN-LSPD-O-CI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DALI-2 LS PD O CI Sensor utilizes Passive Infrared (PIR) and Photo Sensors to provide occupancy and light information. The compact IP20 rated housing designed for integration into recessed ceilings make this sensor ideal for office applications. The DALI-2 LS PD O CI Sensor is DALI-2 certified and communicates with the Wattstopper PLUS DALI manager
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for easy ceiling integration with the attached mounting clip
  • Wide motion detection range optimized for offices up to 12 m (39.4 ft)
  • DALI-2 certified

Specifications

General Info
Color White
Type Sensor
Material Plastic
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Light Level Sensor
Installation Location Ceiling
Warranty Type 5-Year
UPC Number 840356701240
Dimensions
Product Height US 67.0 mm
Product Length US 105.0 mm
Product Width US 105.0 mm
Product Weight US 120.0 g
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Additional Information
Energy Savings Yes
Technical Information
Current Draw 8 mA
On Function Selectable Auto/Manual
Topology Daisy Chain
Wire Connection Type Plug Terminal
Compatibility DALI, Wattstopper PLUS Wired
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 16 VDC
Mounting Type Spring Clip
Operating Temperature -20°-45°C
Operating Temperature Max 45 °C
Operating Temperature Min -20 °C
Sensing Range 12 m
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR), Photosensor
Sensor Coverage Pattern 360 °
Sensor Mounting Height 4 m

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;