![](https://cdn2.webdamdb.com/1280_IxKmGBmOPq63.jpg?1604981537)
![](https://cdn2.webdamdb.com/1280_2srzqwSnWUu7.jpg?1604982177)
![](https://cdn2.webdamdb.com/1280_URLg4Kh1LVP2.jpg?1604982186)
The Nuvo P10 Keypad (NV-P10-WH) offers convenient in-wall control of core functions of a single zone of any Player Portfolio system. The P10 offers users easy command of Volume, Mute, Play, and Pause, as well as Next/Previous track navigation, and with additional access to five system preset Favorites. With its sleek backlit design, available color options (white, light almond, and nickel), and single-gang architecture, the P10 pairs simplicity with style. The P10 works in harmony with the Nuvo Player app to keep both control methods in perfect sync, and is powered by a single RJ45 POE connection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in White, Light Almond, and Nickel
- Convenient in-wall control of Play, Pause, Volume, Mute, and Track Skip
- Dimmable white LED backlit keypad
- Favorite button recall quickly jumps to top five preset sources
- Single wire connectivity via POE
- Sleek single-gang design for unobtrusive wall placement
Specifications
General Info
Product Line | Nuvo | ||
UPC Number | 701963855361 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | United States: FCC CFR Title 47 Part 15 Subpart B/Canada: ICES-003/Europe: CISPR13/Europe: 55020/ Australia, New Zealand: C-TICK standard AS/NZS CISPR13/RoHS |
Technical Information
Power Supply | VDC | ||
Style | Decorator | ||
Number of Types of Sources | 5 |
Resources
Brochure
Cutsheet
Catalog
Instruction Sheet
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP100NA | Nuvo
Enjoy 40 watts of power and incredible streaming source variety from this single-zone wireless player.
$562.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP200NA | Nuvo
Enjoy 120 watts of power and incredible streaming source variety from this single-zone wireless player.
$599.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP3100NA | Nuvo
Enjoy three zones of high-fidelity audio at 40 watts per zone, all from this single rack-mountable unit with built-in streaming source variety.
$1,699.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP300NA | Nuvo
The preamplifier is a versatile addition to the Player Portfolio, ideal for introducing incredible source flexibility and superior audio to an external power amplifier.
$410.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP3500NA | Nuvo
Enjoy three zones of high-fidelity audio at 100 watts per zone, all from this single rack-mountable unit with built-in streaming source variety.
$2,999.00