text.skipToContent text.skipToNavigation

Q-Series OFP Adapter Panel, 6-LC Quad , 24 fiber, single-mode Blue adapters, OS2

OFP-LCQ24AC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics fiber adapter panel allows for flexibility and expansion with an industry accepted style. The adapter panel snaps in for installation and can be removed easily for future changes. The adapter panel is silkscreened for easy port identification

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Up to 72 LC fibers per RU
  • Available in, LC, SC, ST and blank styles
  • Made of durable polycarbonate
  • Zirconia ceramic sleeves for optimal performance
  • 6, 8, 12 & 24 port panels
  • Color options available

Specifications

General Info
Product Line Ortronics
UPC Number 662875593812
Country Of Origin Mexico
Type Adapter
Dimensions
Product Width US 5.12 in
Product Depth US 1.15 in
Product Height US 1.19 in
Additional Information
Product Environmental Profile Yes
Technical Information
Ferrule Zirconia Ceramic
Number of Fibers 24 Fibers
Fiber Type OM3/4
Form Factor LC Quad

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;