The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388083530 |
Dimensions
| Product Depth US | 30.5 in | ||
| Product Height US | 4.241 in | ||
| Product Volume US | 1.993 cu ft | ||
| Product Width US | 26.625 in | ||
| Product Weight US | 5.156 lb | ||
| Tray Height | 4 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-8080B2EAB1015M | Ortronics
Infinium Ultra, LC Uniboot Multimode Patch Cable Assemblies
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL23WH | radiant Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$44.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-ET12-1830 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
500-810-007 | Quiktron
Q-Series 4-Conductor Flipped Silver Satin Modular Cable
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS100FSS | Pass and Seymour
Fusible Safety Switch, 100 Amps, 600 VAC.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
POPUP-BK | Wiremold
Pop Up Tower with 2 TR Receptacles, 1 USB-A, and 1 USB-C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S20GB506TR | Wiremold
5' Plugmold Tamper-Resistant multioutlet system
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BP-SM | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SHMC1RU | Ortronics
HORIZONTAL CABLE MANAGER
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSH-SBWCTOOL | Wattstopper
Crimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C277NO | Wattstopper
The Multi-pole Contactor is a compact, electrically held lighting contactor used for controlling lighting and other electrical loads in Watt Stopper Lighting Integrator (LI) lighting control panels.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BASKET24-BK | Wiremold
Under-Desk Basket Tray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTUS100KITPG | Cablofil
Multi purpose splice for straights, offsets, horizontal or vertical bends of most any angle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3550WHV1 | On-Q
Cat 5e Patch Cable, 50m, White
$26.54
